IESNA:LM-63-2002
[TEST]P956197
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-935-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]56895
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
11421.1 11427.1 11403.1 11351.9 11054 10744 10692.8 10939.6 11511.4 12272.8
13193.7 14253.1 15369.6 16185.2 16811.2 17431.1 17996.9 18337 18454.4 18328
17690 16543.3 15077.7 12754.3 9365.6 5453.3 4234.4 3873.3 3442.9 2804.9
2154.8 1673.3 1255 785.5 448.4 180.6 0
11421.1 11373 11348.9 11315.8 11026.9 10710.9 10665.7 10888.4 11439.2 12224.7
13121.5 14144.7 15261.3 16103.9 16705.8 17337.8 17897.6 18258.8 18427.3 18276.8
17590.6 16468.1 14978.4 12555.7 9070.7 5281.7 4186.2 3837.1 3400.8 2756.7
2127.7 1652.2 1194.8 755.4 436.4 174.6 0
11421.1 11406.1 11394 11360.9 11132.2 10828.3 10732 10915.5 11397.1 12134.4
13007.1 13988.3 15095.8 16070.8 16745 17371 18030 18478.5 18758.3 18734.3
18270.8 17241.5 15830.1 13633.1 10391.9 6145.4 4261.5 3870.2 3509.1 3009.5
2428.7 1805.7 1336.2 872.8 475.5 216.7 0
11421.1 11394 11379 11406.1 11249.6 10987.8 10870.4 10963.7 11300.7 11890.6
12676.1 13551.9 14566.1 15661.5 16537.3 17232.5 17900.6 18481.5 18827.6 18990.1
18809.5 18177.5 17051.9 15077.7 12104.3 7743.5 4384.9 3638.5 3310.5 2919.2
2503.9 2079.6 1610.1 1074.4 613.9 273.9 0
11421.1 11409.1 11418.1 11478.3 11448.2 11309.8 11138.2 11120.2 11273.7 11625.8
12167.5 12865.7 13702.3 14665.4 15715.7 16687.8 17443.2 18099.3 18680.1 19107.4
19227.8 18963 18303.9 17229.5 15128.9 11403.1 6347.1 3220.2 2534 2133.8
1739.5 1402.4 1092.5 770.4 418.3 153.5 0
11421.1 11427.1 11460.3 11541.5 11619.8 11619.8 11538.5 11463.3 11475.3 11622.8
11914.7 12372.1 12989.1 13717.4 14533 15568.2 16669.7 17599.7 18138.4 18391.2
18556.7 18638 18610.9 18577.8 18255.8 16359.8 12248.7 6822.6 3102.8 1992.3
1568 1215.8 887.8 610.9 352.1 129.4 0
11421.1 11433.2 11496.4 11592.7 11731.1 11854.5 11938.8 12005 11999 12113.3
12305.9 12600.9 13010.2 13479.6 14054.5 14755.7 15553.2 16429 17217.5 17870.5
18529.6 19270 20010.3 20780.7 21734.8 22270.5 20618.2 16311.6 10539.3 5293.7
2540 1561.9 1059.4 689.2 394.2 138.4 0
11421.1 11442.2 11529.5 11667.9 11818.4 11968.9 12149.4 12354.1 12600.9 12916.9
13320.1 13783.6 14283.2 14836.9 15496 16302.6 17214.5 18219.6 19315.1 20500.9
21870.2 23365.9 25039.2 26703.5 28569.4 30739.2 32854.9 33390.6 31446.5 26826.9
19941.1 12649 7376.3 4074.9 1799.7 433.4 0
11421.1 11472.3 11577.6 11737.1 11893.6 12035.1 12206.6 12441.4 12715.2 13130.5
13678.3 14307.3 15053.6 15974.5 17094.1 18481.5 20088.5 21948.4 23952.8 25999.2
28325.6 30534.6 33140.8 35789.2 38967.3 42091.2 46063.7 50319.2 53704.9 53349.8
46948.5 35379.9 22363.7 8962.4 1637.2 361.1 0
11421.1 11469.3 11598.7 11749.2 11905.7 12074.2 12251.8 12489.5 12775.4 13187.7
13693.3 14301.2 15020.5 15944.4 17091.1 18547.7 20214.9 22231.3 24458.4 26739.6
29135.2 31581.9 34203.2 37062.2 40113.9 43295 46906.4 50830.8 54664.9 55342.1
48955.9 35732 20272.1 5278.7 1125.6 334.1 0
11421.1 11466.3 11568.6 11770.2 11935.8 12119.3 12269.8 12489.5 12790.5 13151.6
13588 14084.6 14650.3 15426.8 16447 17680.9 19173.7 21009.5 23101.1 25382.3
27675.6 30026 32454.7 35045.9 37874.8 40655.6 43553.8 46090.8 48019.9 46638.5
40195.2 27699.6 12056.1 2326.4 701.2 231.7 0
11421.1 11454.2 11592.7 11767.2 11926.7 12086.2 12236.7 12411.3 12655 12916.9
13226.8 13527.8 13828.7 14235 14830.9 15619.4 16567.4 17840.4 19339.2 21036.5
22884.4 24795.4 26673.4 28581.4 30564.7 32421.6 34284.5 35972.8 36330.9 33183
26757.6 18385.2 7845.8 1561.9 469.5 129.4 0
11421.1 11454.2 11568.6 11701 11833.4 11914.7 11995.9 12065.2 12128.4 12203.6
12227.7 12146.4 11992.9 11830.4 11716.1 11710 11872.6 12336 13088.4 14036.4
15159 16395.9 17641.8 18881.7 20085.5 21087.7 21683.6 22017.7 21169 17807.3
13058.3 8074.5 3220.2 914.9 337.1 84.3 0
11421.1 11412.1 11439.2 11478.3 11454.2 11294.7 11047.9 10677.8 10190.2 9546.2
8739.6 7800.7 6867.7 6088.3 5468.3 4956.7 4562.4 4309.6 4180.2 4150.1
4231.4 4393.9 4550.4 4703.9 4776.1 4658.7 4297.6 3722.8 2844 2019.4
1468.6 1065.4 776.5 544.7 328 87.3 0
11421.1 11345.9 11252.6 11069 10738 10187.2 9449.9 8513.9 7466.6 6515.6
5736.1 5059 4433 3969.6 3716.8 3599.4 3518.1 3418.8 3313.5 3214.2
3096.8 2937.3 2750.7 2585.2 2425.7 2266.2 2109.7 1941.1 1742.5 1516.8
1285.1 1059.4 818.6 562.8 307 69.2 0
11421.1 11270.7 10996.8 10533.3 9811 8784.8 7659.2 6587.8 5799.3 5128.2
4556.4 4234.4 4047.8 3885.3 3716.8 3575.3 3500.1 3473 3421.8 3307.5
3141.9 2976.4 2807.9 2645.4 2467.8 2293.3 2115.7 1926.1 1742.5 1540.9
1327.2 1089.4 818.6 529.7 270.9 57.2 0
11421.1 11222.5 10762 10006.7 8899.2 7547.9 6404.3 5612.8 4980.8 4586.5
4399.9 4228.4 4047.8 3855.2 3677.6 3569.3 3536.2 3518.1 3476 3340.6
3027.6 2850 2690.5 2537 2395.6 2263.2 2100.6 1920.1 1727.5 1510.8
1276 1023.2 758.4 511.6 273.9 75.2 0
11421.1 11144.3 10503.2 9458.9 8026.4 6617.9 5718.1 5053 4691.8 4535.3
4339.7 4150.1 4020.7 3882.3 3692.7 3572.3 3518.1 3445.9 3126.9 2991.5
2946.3 2928.3 2877.1 2795.8 2672.5 2509.9 2281.2 2067.5 1832.8 1598.1
1357.3 1116.5 866.7 613.9 361.1 123.4 0
11421.1 11123.2 10340.7 9043.6 7415.5 6142.4 5338.9 4824.3 4670.8 4493.2
4276.5 4129.1 4035.8 3912.4 3686.7 3533.2 3412.8 3081.7 2967.4 2919.2
2880.1 2871.1 2835 2738.7 2573.1 2377.5 2166.9 1938.1 1700.4 1486.7
1279 1074.4 878.8 680.2 683.2 517.6 0
11421.1 11041.9 10112 8646.4 6952 5856.5 5110.2 4779.1 4667.8 4466.1
4258.5 4126.1 4047.8 3924.4 3659.6 3427.8 3123.9 2886.1 2810.9 2741.7
2696.5 2669.4 2546.1 2407.6 2251.1 2094.6 1911 1733.5 1537.9 1339.2
1152.6 960 779.5 939 842.7 282.9 0
11421.1 11017.9 10030.7 8504.9 6762.4 5627.8 4959.7 4761.1 4658.7 4463.1
4258.5 4135.1 4077.9 3963.5 3641.5 3301.4 2904.2 2738.7 2633.3 2549.1
2506.9 2413.6 2257.1 2112.7 1965.2 1799.7 1655.2 1510.8 1357.3 1218.9
1149.6 908.9 755.4 1044.3 481.5 120.4 0
11421.1 11057 10090.9 8523 6804.5 5703 4986.8 4773.1 4688.8 4496.2
4276.5 4159.2 4099 3996.6 3683.7 3304.5 2898.2 2732.6 2621.3 2534
2485.9 2395.6 2242.1 2106.7 1956.2 1796.7 1637.2 1492.7 1351.3 1182.7
1035.3 851.7 755.4 1047.3 415.3 102.3 0
